3-Terminal 0.1A Positive Voltage Regulator

Favorite

Overview

The MC78LXXA/LM78LXXA/MC78L05AA series of fixed voltage monolithic integrated circuit voltage regulators are suitable for application that required supply current up to 100mA.

  • This product is general usage and suitable for many different applications.
  • Maximum Output Current of 100mA
  • Output Voltage of 5V, 6V, 8V, 12V, 15V, 18V and 24V
  • Thermal Overload Protection
  • Short Circuit Current Limiting
  • Output Voltage Offered in ±5% Tolerance
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

LM78L05ACZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

Industrial

Price N/A

More Details

LM78L05ACZX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

Industrial

Price N/A

More Details

LM78L05ACZXA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

Industrial

Price N/A

More Details

MC78L05ACHX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-3

1

260

REEL

4000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :