32V Rail-to-Rail Input & Output, 4MHz, Single Op-Amp

Favorite

Overview

The LM7301 series of operational amplifiers provide high performance in a wide range of applications. The benefits include greater than rail-to-rail input range, full rail-to-rail output swing, large capacitive load driving ability and low distortion. With only 0.6 mA supply current, the 4 MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.The LM7301 series can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages. Operating on supplies of 1.8 V to 32 V, the LM7301 is excellent for a very wide range of applications in low power systems. Placing the amplifier right at the signal source reduces board size and simplifies signal routing. The LM7301 fits easily on low profile PCMCIA cards.

  • Portable Instrumentation
  • Signal Conditioning Amplifiers/ADC Buffers
  • Active Filters
  • Modems
  • PCMCIA Cards
  • Tiny 5-pin SOT23 Package Saves Space
  • Greater than Rail-to-Rail Input CMVR: 0.25 V to 5.25 V @ VS = 5 V
  • Rail-to-Rail Output Swing: 0.07 V to 4.93 V @ VS = 5 V
  • Wide Gain-Bandwidth: 4 MHz @ VS = 5 V
  • Low Supply Current: 0.60 mA @ VS = 5 V
  • Wide Supply Range: 1.8 V to 32 V @ VS = 5 V
  • High PSRR: 104 dB @ VS = 5 V
  • High CMRR: 93 dB @ VS = 5 V
  • Excellent Gain: 97 dB @ VS = 5 V
  • Capable of Driving a 1 nF Capacitive Load
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LM7301SN1T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Input/Output

1

1.8

32

0.6

6

4

1.25

10.5

2

30

70000

104

Bipolar

-40 to 85

$0.23

More Details

Show More

1-25 of 25

Products per page

Jump to :