Adjustable/2.5 V, 2% Tolerance Shunt Regulator

Favorite

Overview

The LM431A / LM431B / LM431C are three terminal output adjustable regulators with thermal stability over the full operating temperature range. The output voltage can be set to any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuit provides a sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.

  • This product is general usage and suitable for many different applications.
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω (Typical)
  • Sink current capability: 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

LM431ACMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Adjustable

2.5

2

-

0.0015

36

-25

85

Price N/A

More Details

LM431ACZ

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

Adjustable

2.5

2

-

0.0015

36

-25

85

$0.0701

More Details

LM431ACZX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

Adjustable

2.5

2

-

0.0015

36

-25

85

$0.0701

More Details

LM431ACZXA

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

-

30000

N

-

2.5

-

-

-

-

-

-

Price N/A

More Details

LM431AIMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Adjustable

2.5

2

-

0.0015

36

-40

85

Price N/A

More Details

LM431AIZ

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

Adjustable

2.5

2

-

0.0015

36

-40

85

$0.0701

More Details

Show More

1-25 of 25

Products per page

Jump to :