Complementary Operational Amplifier and Precision Comparator

Favorite

Overview

The LM392 contains two functions: an op amp and a comparator. Both devices can operate on single-supply power and both have a common-mode range down to ground. Operation from split power supplies is also possible. Low power-supply current is independent of the supply voltage level. The output of the comparator interfaces directly with either TTL or CMOS logic. Low quiescent current makes the LM392 ideal for portable equipment.

  • Level detectors
  • Voltage controlled oscillators
  • Transducer amplifiers
  • Wide power supply range: 3.0 V to 32 V
  • Low input offset voltage: 2.0 mV
  • Low quiescent current: 600 A
  • Input CMV range includes GND
  • Op amp is unity gain stable
  • This is a PbFree device
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LM392DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

3

30

0.5

5

1

0.1

40

7

-

50000

70

Bipolar

0 to 70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :