Comparator, Quad, Single Supply

Favorite

Overview

This comparator is designed for use in level detection, low-level sensing and memory applications in consumer automotive and industrial electronic applications.
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LM339M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

TUBE

4860

N

4

2

36

18

1.1

1300

5

0

70

Price N/A

More Details

LM339MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

N

4

2

36

18

1.1

1300

5

0

70

Price N/A

More Details

LM339N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

1500

N

4

3

36

16

1

1300

5

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :