2.49 V, 2% Programmable Shunt Regulator

Favorite

Overview

The LM336Z25 integrated circuit is a precision 2.5 V shunt regulator. The monolithic IC voltage reference operates as a low temperature coefficient 2.5 V Zener with 0.2 Ω dynamic impedance. A third terminal on the LM336Z25 allows the reference voltage and temperature coefficient to be trimmed. LM336Z25 is useful as a precision 2.5 V low-voltage reference for digital voltmeters, power supplies, or OP-AMP circuitry. The 2.5 V makes it convenient to obtain a stable reference from low-voltage supplies. Further, since the LM336Z25 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

  • This product is general usage and suitable for many different applications.
  • Low Temperature Coefficient
  • Guaranteed Temperature Stability: 4 mV (Typical)
  • 0.2 Ω Dynamic Impedance
  • 1.0 % Initial Tolerance Available
  • Easily Trimmed for Minimum Temperature Drift
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
V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

LM336Z25

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

Fixed

2.5

2

-

-

-

0

70

Price N/A

More Details

LM336Z25X

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

Fixed

2.5

2

-

-

-

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :