feedback
Rate this webpage

Need
Support?


LM324A: Operational Amplifier, Single Supply, Quad

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply, Quad
Rev. 25 (185kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
The LM324 series are low-cost, quad op-amps with true differential inputs. They have several distinct advantages over standard operational amplifier types in single supply applications. The quad amplifier can operate at supply voltages as low as 3.0 V or as high as 32 V with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
Features
 
  • Short Circuited Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V (LM224, LM324, LM324A)
  • Low Input Bias Currents: 100 nA Maximum (LM324A)
  • Four Amplifiers Per Package
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Industry Standard Pinouts
  • ESD Clamps on the Inputs Increase Ruggedness without Affecting Device Operation
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LM324ADG Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad SOIC-14 751A-03 1 Tube 55 $0.24
LM324ADR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad SOIC-14 751A-03 1 Tape and Reel 2500 $0.24
LM324ADTBG Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad TSSOP-14 948G-01 1 Tube 96 $0.2533
LM324ADTBR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad TSSOP-14 948G-01 1 Tape and Reel 2500 $0.2533
LM324ANG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad PDIP-14 646-06 NA Tube 25  
LM324ADR2 Last Shipments 
Operational Amplifier, Single Supply, Quad SOIC-14 751A-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 6,325
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 13,728
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply, Quad
Rev. 25 (185kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Quad   No   4   3   32   20   40   1.4   1   0.6   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Quad   No   4   3   32   20   40   1.4   1   0.6   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Quad   No   4   3   32   20   40   1.4   1   0.6   3   TSSOP-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Quad   No   4   3   32   20   40   1.4   1   0.6   3   TSSOP-14 
Previously Viewed Products
Clear List