3-Terminal 1.5 A Positive Adjustable Voltage Regulator

Favorite

Overview

This monolithic integrated circuit is an adjustable 3-terminal positive voltage regulator designed to supply more than 1.5 A of load current with an output voltage adjustable over a 1.2 V to 37 V. It employs internal current limiting, thermal shut-down and safe area compensation.

  • Output Current In Excess of 1.5 A
  • Output Adjustable Between 1.2 V and 37 V
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe Operating Area Compensation
  • TO-220 Package
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

LM317T

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

Single

Positive

Adjustable

1.5

2.9

40

2.25

-

80

-

No

No

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :