feedback
Rate this webpage

Need
Support?


LM301A: Operational Amplifier, Non-Compensated, Single

Overview
Specifications
Datasheet: Operational Amplifiers, Non-Compensated, Single
Rev. 11 (161.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
A general purpose operational amplifier that allows the user to choose the compensation capacitor best suited to his needs. With proper compensation, summing amplifier slew rates to 10 V/microseconds can be obtained.
Features
 
  • Low Input Offset Current: 20 nA Maximum Over Temperature Range
  • External Frequency Compensation for Flexibility
  • Class AB Output Provides Excellent Linearity
  • Output Short Circuit Protection
  • Guaranteed Drift Characteristics
  • Pb-Free Packages are Available
Applications
  • General Purpose
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LM301ADG Active
Pb-free
Halide free
Operational Amplifier, Non-Compensated, Single SOIC-8 751-07 1 Tube 98 $0.36
LM301ADR2G Active
Pb-free
Halide free
Operational Amplifier, Non-Compensated, Single SOIC-8 751-07 1 Tape and Reel 2500 $0.36
LM301ANG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Non-Compensated, Single PDIP-8 626-05 NA Tube 50  
LM301AD Consult Sales Office
Operational Amplifier, Non-Compensated, Single SOIC-8 751-07 1 Tube 98  
LM301ADR2 Last Shipments
Operational Amplifier, Non-Compensated, Single SOIC-8 751-07 1 Tape and Reel 2500  
LM301AN Last Shipments 
Operational Amplifier, Non-Compensated, Single PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 3,038
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 5,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Datasheet: Operational Amplifiers, Non-Compensated, Single
Rev. 11 (161.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Non-Compensated, Single   No   1   3   18   7.5   10   1.2   1   0.5   7.5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Non-Compensated, Single   No   1   3   18   7.5   10   1.2   1   0.5   7.5   SOIC-8 
Previously Viewed Products
Clear List