feedback
Rate this webpage

Need
Support?


LM2904V: Operational Amplifier, Single Supply, Dual

Overview
Specifications
Packages
Datasheet: Single Supply Dual Operational Amplifiers
Rev. 28 (136kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (19)
Product Overview
Product Description
Utilizing the circuit designs perfected for quad op-amps, this dual op-amp features low power drain, a common mode input voltage range extending to ground/VEE, and single supply or split supply operation. The LM358 series is equivalent to one-half of an LM324. These amplifiers have several distinct advantages over standard operational amplifier types in single supply applications. They can operate at supply voltages as low as 3.0 V or as high as 32 V, with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
Features
 
  • Short Circuit Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V
  • Low Input Bias Currents
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Single and Split Supply Operation
  • ESD Clamps on the Inputs Increase Ruggedness of the Device without Affecting Operation
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LM2904VDG Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tube 98 $0.2267
LM2904VDMR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual Micro8™ 846A-02 1 Tape and Reel 4000 $0.2667
LM2904VDR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.2267
LM2904VNG Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual PDIP-8 626-05 NA Tube 50 $0.2533
LM2904VD Consult Sales Office
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tube 98  
LM2904VDMR2 Last Shipments
Operational Amplifier, Single Supply, Dual Micro8™ 846A-02 1 Tape and Reel 4000  
LM2904VDR2 Last Shipments 
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tape and Reel 2500  
LM2904VN Last Shipments 
Operational Amplifier, Single Supply, Dual PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 3,234
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:41:40 MST 2015) : 24900
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 37,250
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Single Supply Dual Operational Amplifiers
Rev. 28 (136kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (19)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Dual   No   2   3   32   20   40   1.5   1   0.6   7   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Dual   No   2   3   32   20   40   1.5   1   0.6   7   Micro8™ 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Dual   No   2   3   32   20   40   1.5   1   0.6   7   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Dual   No   2   3   32   20   40   1.5   1   0.6   7   PDIP-8 
Previously Viewed Products
Clear List