Operational Amplifier, Single Supply, Dual

Favorite

Overview

Utilizing the circuit designs perfected for quad op-amps, this dual op-amp features low power drain, a common mode input voltage range extending to ground/VEE, and single supply or split supply operation. The LM358 series is equivalent to one-half of an LM324. These amplifiers have several distinct advantages over standard operational amplifier types in single supply applications. They can operate at supply voltages as low as 3.0 V or as high as 32 V, with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.

  • Short Circuit Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V
  • Low Input Bias Currents
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Single and Split Supply Operation
  • ESD Clamps on the Inputs Increase Ruggedness of the Device without Affecting Operation
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LM2904ADMG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904ADMR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

235

REEL

4000

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904ADMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

$0.1659

More Details

LM2904AN

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904DMR2

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

Micro8

1

235

REEL

4000

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

$0.0949

More Details

LM2904DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2904DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

$0.1117

More Details

LM2904EDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

$0.0795

More Details

LM2904NG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :