Comparator, Dual, Low Offset Voltage

Favorite

Overview

The LM393 series are dual independent precision voltage comparators capable of single or split supply operation. These devices are designed to permit a common mode range-to-ground level with single supply operation. Input offset voltage specifications as low as 2.0 mV make this device an excellent selection for many applications in consumer automotive and industrial electronics.

  • Wide Single-Supply Range: 2.0 Vdc to 36 Vdc
  • Split-Supply Range: +/-1.0 Vdc to +/-18 Vdc
  • Very Low Current Drain Independent of Supply Voltage: 0.4 mA
  • Low Input Bias Current: 25 nA
  • Low Input Offset Current: 5.0 nA
  • Low Input Offset Voltage: 2.0 mV (max) LM393A 5.0 mV (max) LM293/393
  • Input Common Mode Range to Ground Level
  • Differential Input Voltage Range Equal to Power Supply Voltage
  • Output Voltage Compatible with DTL, ECL, TTL, MOS, and CMOS Logic Levels
  • ESD Clamps on the Inputs Increase the Ruggedness of the Device without Affecting Performance
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LM2903VDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

2

2

36

16

0.7

1500

7

-40

125

Price N/A

More Details

LM2903VDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

2

2

36

16

0.7

1500

7

-40

125

$0.1323

More Details

Show More

1-25 of 25

Products per page

Jump to :