Operational Amplifier, Single Supply, Quad

Favorite

Overview

The LM324 series are low-cost, quad op-amps with true differential inputs. They have several distinct advantages over standard operational amplifier types in single supply applications. The quad amplifier can operate at supply voltages as low as 3.0 V or as high as 32 V with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.

  • Buffer Circuits
  • Gain Circuits
  • Automotive
  • Industrial
  • Short Circuited Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V (LM224, LM324, LM324A)
  • Low Input Bias Currents: 100 nA Maximum (LM324A)
  • Four Amplifiers Per Package
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Industry Standard Pinouts
  • ESD Clamps on the Inputs Increase Ruggedness without Affecting Device Operation
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LM2902DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

No

4

3

32

0.35

7

1

0.6

40

7

~NA~

-90000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2902DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

32

0.35

7

1

0.6

40

7

~NA~

-90000

70

Bipolar

-40 to 105

$0.11

More Details

LM2902DTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

No

4

3

32

0.35

7

1

0.6

40

7

~NA~

-90000

70

Bipolar

-40 to 105

Price N/A

More Details

LM2902DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

32

0.35

7

1

0.6

40

7

~NA~

-90000

70

Bipolar

-40 to 105

$0.1755

More Details

LM2902EDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

32

0.35

7

1

0.6

40

7

~NA~

90000

70

Bipolar

-40 to 105

$0.132

More Details

LM2902NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

32

0.35

7

1

0.6

40

7

~NA~

-90000

70

Bipolar

-40 to 105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :