Comparator, Quad, Single Supply

Favorite

Overview

These comparators are designed for use in level detection, low−level sensing and memory applications in consumer and industrial electronic applications.

  • Single or Split Supply Operation
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: ±5.0 nA (Typ)
  • Low Input Offset Voltage
  • Input Common Mode Voltage Range to GND
  • Low Output Saturation Voltage: 130 mV (Typ) @ 4.0 mA
  • TTL and CMOS Compatible
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LM2901SNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

4

3

36

16

1

1000

7

-40

105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :