feedback
Rate this webpage

Need
Support?


LM258: Operational Amplifier, Single Supply, Dual

Overview
Specifications
Packages
Datasheet: Single Supply Dual Operational Amplifiers
Rev. 32 (136kB)
Product Overview
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Utilizing the circuit designs perfected for quad op-amps, this dual op-amp features low power drain, a common mode input voltage range extending to ground/VEE, and single supply or split supply operation. The LM358 series is equivalent to one-half of an LM324. These amplifiers have several distinct advantages over standard operational amplifier types in single supply applications. They can operate at supply voltages as low as 3.0 V or as high as 32 V, with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
Features
 
  • Short Circuit Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V
  • Low Input Bias Currents
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Single and Split Supply Operation
  • ESD Clamps on the Inputs Increase Ruggedness of the Device without Affecting Operation
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LM258DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tube 98 $0.2
LM258DMR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual Micro8™ 846A-02 1 Tape and Reel 4000 $0.2
LM258DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.12
LM258NG Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Dual PDIP-8 626-05 NA Tube 50 $0.2
LM258D Last Shipments 
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tube 98  
LM258DMR2 Last Shipments
Operational Amplifier, Single Supply, Dual Micro8™ 846A-02 1 Tape and Reel 4000  
LM258DR2 Last Shipments 
Operational Amplifier, Single Supply, Dual SOIC-8 751-07 1 Tape and Reel 2500  
LM258N Last Shipments 
Operational Amplifier, Single Supply, Dual PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Wed Jan 18 09:05:50 MST 2017) : 4895
Digikey   (2017-01-17) : >1K
FutureElectronics   (2017-01-17) : >1K
ON Semiconductor   (2017-01-18) : 58,114
Market Leadtime (weeks) : Contact Factory
Arrow   (Wed Jan 18 09:05:50 MST 2017) : 1850
FutureElectronics   (2017-01-17) : >10K
Market Leadtime (weeks) : 13 to 16
Arrow   (Wed Jan 18 09:05:50 MST 2017) : 409970
Digikey   (2017-01-17) : >1K
FutureElectronics   (2017-01-17) : >1K
Market Leadtime (weeks) : 4 to 8
Arrow   (Wed Jan 18 09:05:50 MST 2017) : 1205
Avnet   (2017-01-17) : >10K
Digikey   (2017-01-17) : <1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Wed Jan 18 09:05:50 MST 2017) : 1850
Market Leadtime (weeks) : Contact Factory
Arrow   (Wed Jan 18 09:05:51 MST 2017) : 1850
Market Leadtime (weeks) : Contact Factory
Arrow   (Wed Jan 18 09:05:51 MST 2017) : 409970
Market Leadtime (weeks) : Contact Factory
Arrow   (Wed Jan 18 09:05:51 MST 2017) : 1205
Datasheet: Single Supply Dual Operational Amplifiers
Rev. 32 (136kB)
Product Overview
»View Reliability Data
»View Material Composition
»Product Change Notification (17)

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/µs) VIO Max (mV) Package Type
Pb-free
Halide free
 Active     Operational Amplifier, Single Supply, Dual 
No
2
3
32
20
40
1.5
1
0.6
5
SOIC-8
Pb-free
Halide free
 Active     Operational Amplifier, Single Supply, Dual 
No
2
3
32
20
40
1.5
1
0.6
5
Micro8™
Pb-free
Halide free
 Active     Operational Amplifier, Single Supply, Dual 
No
2
3
32
20
40
1.5
1
0.6
5
SOIC-8
Pb-free
Halide free
 Active     Operational Amplifier, Single Supply, Dual 
No
2
3
32
20
40
1.5
1
0.6
5
PDIP-8
Previously Viewed Products
Clear List