feedback
Rate this webpage

Need
Support?


LM201A: Operational Amplifier, Non-Compensated, Single

Overview
Specifications
Datasheet: Operational Amplifiers, Non-Compensated, Single
Rev. 11 (161.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
A general purpose operational amplifier that allows the user to choose the compensation capacitor best suited to his needs. With proper compensation, summing amplifier slew rates to 10 V/microseconds can be obtained.
Features
 
  • Low Input Offset Current: 20 nA Maximum Over Temperature Range
  • External Frequency Compensation for Flexibility
  • Class AB Output Provides Excellent Linearity
  • Output Short Circuit Protection
  • Guaranteed Drift Characteristics
  • Pb-Free Packages are Available
Applications
  • General Purpose
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LM201ADG Active
Pb-free
Halide free
Operational Amplifier, Non-Compensated, Single, TA= -25 to +85 SOIC-8 751-07 1 Tube 98 $0.3867
LM201ADR2G Active
Pb-free
Halide free
Operational Amplifier, Non-Compensated, Single, TA= -25 to +85 SOIC-8 751-07 1 Tape and Reel 2500 $0.3867
LM201ANG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Non-Compensated, Single, TA= -25 to +85 PDIP-8 626-05 NA Tube 50  
LM201AVDR2G Active
Pb-free
Halide free
Operational Amplifier, Non-Compensated, Single, TA= -40 to +105 SOIC-8 751-07 1 Tape and Reel 2500 $0.3333
LM201AD Last Shipments
Operational Amplifier, Non-Compensated, Single SOIC-8 751-07 1 Tube 98  
LM201ADR2 Last Shipments 
Operational Amplifier, Non-Compensated, Single SOIC-8 751-07 1 Tape and Reel 2500  
LM201AN Last Shipments 
Operational Amplifier, Non-Compensated, Single, TA= -25 to +85 PDIP-8 626-05 NA Tube 50  
LM201AVDR2 Last Shipments
Operational Amplifier, Non-Compensated, Single SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 1,862
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 18:05:14 MST 2015) : 7450
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Non-Compensated, Single
Rev. 11 (161.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Non-Compensated, Single, TA= -25 to +85   No   1   3   22   7.5   10   1.8   1   0.5   2   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Non-Compensated, Single, TA= -25 to +85   No   1   3   22   7.5   10   1.8   1   0.5   2   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Non-Compensated, Single, TA= -40 to +105   No   1   3   22   7.5   10   1.8   1   0.5   2   SOIC-8 
Previously Viewed Products
Clear List