Product Description
The LE24L042CS-B is a 2-wire serial interface EEPROM. It realizes high speed and a high level reliability by incorporating high performance CMOS EEPROM technology. This device is compatible with I
2C memory protocol, therefore it is best suited for applications that require small-scale re-writable nonvolatile parameter memory.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Capacity: 4k bits (512 x 8 bits)
|
|
|
-
Erase/Write cycles: 105 cycles
|
|
|
-
Single supply voltage: 1.7 V to 3.6 V
|
|
|
-
Interface: Two wire serial interface (I2C Bus)
|
|
|
-
Operating clock frequency: 400 kHz
|
|
|
-
Low power consumption
: Standby: 2 µA (max) : Active (Read): 0.5 mA (max)
|
|
|
-
Automatic page write mode: 16 Bytes
|
|
|
-
Read mode: Sequential read and random read
|
|
|
|
|
|
|
|
|
|
|