Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

kHz

kHz

tACC Max ns

ns

ns

VCC Min (V)

V

V

VCC Max (V)

V

V

Vio Ref (V)

Istandby Max (µA)

µA

µA

Iact Max (mA)

mA

mA

T Min (°C)

°C

°C

T Max (°C)

°C

°C

Endurance (Write cycles)

Specific Features

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

145

Orderable Parts:

367

Product Groups:

145

Orderable Parts:

367

Product Group

Status

CAD Models

Compliance

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

60

3

-40

85

-

-

SOIC-8,

TSSOP-8

1

260

No

Price N/A

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

60

3

-40

85

-

-

SOIC-8,

TSSOP-8

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

40

3

-40

85

-

-

SOIC-8,

TSSOP-8

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

40

3

-40

85

-

-

TSSOP-8,

SOIC-8

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

SOIC-8,

TSSOP-8

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

60

3

-40

85

-

-

TSSOP-8,

SOIC-8

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

CMOS

1 kb

128k x 8

I2C

400

-

1.7

5.5

VCC

1

1

-40

85

-

-

TSOT-23-5

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

-

1.7

5.5

VCC

1

1

-40

85

-

-

TSOT-23-5

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

CMOS

8 kb

1k x 8

I2C

1000

-

1.7

5.5

VCC

1

1

-40

85

-

-

TSOT-23-5

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

CMOS

16 kb

2k x 8

I2C

1000

-

1.7

5.5

VCC

1

1

-40

85

-

-

TSOT-23-5

1

260

No

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

900

1.7

5.5

VCC

3

1

-40

85

1M

-

TSOT-23-5

1

260

No

$0.1689

More Details

Last Shipments

CAD Model

Pb

A

H

P

CMOS

2 kb

256 x 8

I2C

400

-

1.8

5.5

VCC

1

1

-40

85

1M

-

SOIC-8

1

260

No

Price N/A

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

CMOS

4 kb

512 x 8

I2C

400

-

1.7

5.5

VCC

1

1

-40

85

1M

-

UDFN-8,

TSSOP-8,

WLCSP-4,

TSOT-23-5,

SOIC-8,

WLCSP-5

1

260

No

$0.0 - $0.2585

More Details

Active

CAD Model

Pb

A

H

P

CMOS

8 kb

1k x 8

I2C

400

900

1.8,

1.7

5.5

VCC

1

1

-40

85

1M

-

SOIC-8,

WLCSP-4,

WLCSP-5,

TSSOP-8,

UDFN-8,

TSOT-23-5

1

260

No

$0.104 - $0.2412

More Details

Active

CAD Model

Pb

A

H

P

CMOS

128 kb

16k x 8

I2C

400,

1000

-,

400

1.8

5.5

VCC

1,

2

1,

3

-40

85

1M

-

SOIC-8,

UDFN-8,

TSSOP-8

1

260

No

$0.2807 - $0.4365

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :

taxonomy_overview_2311

Overview

Electrically Erasable Programmable Read‑Only Memories (EEPROMs) are high‑reliability non‑volatile memory devices used to store configuration, calibration, and system data in automotive, industrial and embedded systems. They support byte‑level write and erase which enables flexible updates of configuration data, calibration values, identification codes, and diagnostic logs without full memory rewrites.onsemi EEPROMs support standard interfaces including I²C, SPI, Microwire, and 1‑Wire, with densities ranging from 1 Kb to 1 Mb. They offer high endurance of up to 4 million write/erase cycles and data retention up to 100 years, ensuring long‑term reliability. Automotive-grade options support extended temperature ranges up to 125℃ and AEC‑Q100 qualification.Available in compact packages such as SOIC, TSSOP, MSOP, SOT‑23, UDFN/WDFN, and WLCSP.

Browse EEPROM

I2C EEPROM

1Kb → 1Mb, 1.7V → 5.5V, AEC-Q100

SPI EEPROM

1Kb → 1Mb, 1.6V → 5.5V, AEC-Q100

Microwire Data Transmission Standard

1Kb → 16Kb, 1.8V → 5.5V, AEC-Q100

1-Wire Protocol Data Transmission Standard

1Kb, 48-bit unique serial number, SOT-23

Application Examples

Image Sensor Calibration Data in ADAS

In an ADAS camera module, EEPROM stores factory calibration data such as lens shading, pixel defect maps and temperature compensation tables. onsemi I²C EEPROMs retain this data for the vehicle lifetime, enabling accurate image processing after every power cycle.

Firmware Storage in Battery Powered Devices

In a battery‑powered sensor nodes, EEPROMs can hold firmware or configuration parameters updated over the air. Low‑voltage SPI EEPROMs offer low standby current and high endurance, ensuring reliable firmware storage while maximizing battery life.

LED Calibration Settings in Automotive Lighting

Automotive LED headlights use EEPROMs to store ECU calibration data such as brightness binning, color correction and thermal derating curves. Automotive‑grade EEPROMs ensure the settings remain stable over temperature and time, delivering consistent light output and compliance.

Featured Documents

System Solution Guide

Security and Portable Cameras

System Solution Guide

Medical Wearables

System Solution Guide

AI Data Center

System Solution Guide

Battery Energy Storage System

System Solution Guide

Drone Sensing

System Solution Guide

Advanced Driver Assistance Systems (ADAS)

System Solution Guide

Battery-powered Tools

System Solution Guide

Ultra Fast EV Charger

System Solution Guide

Traction Inverter