Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

LC898215XA: Auto Focus (AF) Controller

Product Description
The LC898215 is an Auto Focus (AF) control LSI for cellphone/smartphone camera modules. It controls pre-loaded type actuators. The LSI is composed of a fast settling time circuit and a driver circuit to enable the control. The fast settling time circuit features the high speed movement completion of the actuator. Pre-loaded type actuators have unintentional oscillation by resonance frequency due to their structures while moving with step signal type current change, and it may interfere with the accurate focus control. This LSI's fast settling time circuit permits optimum control of the current change. It enables high speed movement completion of the actuator so that the circuit will be an effective function for configuring high speed focus control systems.
Features   Benefits
     
  • Fast Settling Time Circuit
 
  • Easy control: set target position to move
  • I2C Interface (1.8V)
 
  • Low power consumption
  • 100mA 10bit PWM output
 
  • Noise reduction is possible by changing PWM carrier frequency
  • Low power consumption by highly effective drive
 
  • Speedup of AF is possible by Fast Settling time
  • Various PWM carrier frequency is selectable
 
  • Small Package
  • Use driver as half-bridge or H-bridge
   
  • Supply voltage (2.6V to 3.6V)
   
  • H-Bridge 1ch (100mA)
   
  • Built in 40MHz OSC
   
  • Package : WLP6 (1.29 x 0.80 x 0.33 mm)
   
Applications   End Products
  • Portable Camera Modules
 
  • Smartphones
  • Tablets
Selected Electrical Specifications

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free 
 Halide free 
 Active     Auto Focus (AF) Controller   OIS/AF   2.6   3.6   2.6   3.6   0.1   0.13     I2C       No         WLCSP-6 
Package Availability
Type
PB free
Standard
WLCSP-6 x