LC898212XC: Auto Focus (AF) Controller
Product Description
This LSI is an Auto Focus (AF) control LSI. It consists of 1 system of feed back circuit for AF control.
|
Features |
| |
|
-
Built-in equalizer circuit using digital operation :
AF control equalize circuit Any coefficient can be specified by I2C I/F
|
|
|
-
Built-in A/D converter :
Maximum 10-bit Input 2 channel
|
-
Built-in D/A converter :
8-bit Output 2-channel (Hall offset, Constant current Bias)
|
-
Built-in OP Amp :
1 channel
Hall Amp
|
-
Built-in OSC : 48MHz (Frequency adjustment function)
|
-
Built-in PWM pulse generator circuit :
PWM circuit for AF control
|
-
1-chip motor driver : Saturation drive H bridge 1 channel
|
-
Supply voltage :
Logic unit = Internal core typ 1.2V, AVDD (2.6V to 3.6V)
|
-
Supply voltage :
Driver unit = VM (2.6V to 3.6V)
|
|
|