Digital Audio Interface Receiver

Favorite

Overview

LC89058W-E is a digital audio interface receiver IC that demodulates signals according to a data transfer format between digital audio devices via the IEC60958/61937 and JEITA CPR-1205. It supports demodulation sampling frequencies of up to 192 kHz. It incorporates a number of features for its low cost and is optimal for receiving digital data for AV amplifiers and receivers.

  • Built-in PLL false lock prevention circuit
  • Integrated oscillation amplifier and frequency divider for quartz resonator
  • Provides output clock from 512 fs to 1/4 fs
  • Oscillation amplifier (external input) clock output is settable regardless of PLL status
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
Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC89058W-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SPQFP-48 / SQFP-48

4

260

JTRAY

1250

N

S/PDIF Demodulator

4-wire

195

144

3

3.6

-30

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :