feedback
Rate this webpage

Need
Support?


LC88FC2H0A: 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin

Overview
Specifications
Datasheet: 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin
Rev. 0 (470.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
LC88FC2H0A is a 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin package.
Features
 
  • 16-channel 12-bit resolution AD converter
  • Iinfrared remote controller receiver circuit
  • CRC operating circuit
  • Internal Reset Function
End Products
  • Home audio
  • Car audio
  • White goods
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC88FC2H0AUTE-2H Lifetime
Pb-free
Halide free
16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin TQFP-100 932AY 3 Tray JEDEC 90  
LC88FC2H0AVUTE-2H Active
Pb-free
Halide free
16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin TQFP-100 932AY 3 Tray JEDEC 450 $4.4519
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin
Rev. 0 (470.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Bits ROM (bits) RAM (bits) Bus Cycle Time Min (µs) Instruction Cycle Time Min (µs) Interrupts I/O Ports ADC Timers PWM Outputs VDD Min (V) VDD Max (V) Package Type
 Pb-free 
 Halide free 
 Active     16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin   16   512K x 8 (Flash)   24K x 8   0.083   0.083   61 sources, 14 vector address   90   12/8-bit x 16 channel   16-bit x 8   2   2.7   3.6   TQFP-100 
Previously Viewed Products
Clear List

Associated Products
  Do you also need Voltage Supervisors?