16-bit Microcontroller with 256K-byte Flash ROM and 24K-byte RAM, 100-pin

Favorite

Overview

LC88FC2D0B is 16-bit Microcontroller with 256K-byte Flash ROM and 24K-byte RAM, 100-pin package. Main features are infrared remote controller receiver circuit (supports PPM and Manchester encoding), 16 channels of 12-bit resolution ADC, internal reset circuit, CRC circuit and etc. that are software friendly circuits and these peripheral circuit can contribute to less externalcomponents. Also, plenty of serial interface circuits (synchronous serial x 3, I2C x 3, UART x 3) can communicate with other LSIs and are suitable for home appliances and white goods which need complicated control. For software development, there is our original software development environment and with On-Chip Debugging function, it is easy to debug with user’s actualapplication.

  • Consumer Applications
  • Control of the Peripheral Devices
  • Key Input Sensor control
  • Remote control
  • Timer control
  • Detection of abnormal movement
  • Home Audio
  • White Goods
  • Internal Key input, Sensor, and Timer control
  • 16-channel 12-bit resolution AD converter
  • Infrared remote controller receiver circuit
  • CRC operating circuit
  • Internal Reset Function
  • Performance : 100ns (10.0MHz), VDD=2.7 to 3.6V, Ta=-40 to +85°C
  • Performance : 83ns (12.0MHz), VDD=3.0 to 3.6V, Ta=-40 to +85°C
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
Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

I/O Ports

ADC

Timers

PWM Outputs

VDD Min (V)

VDD Max (V)

Reference Price

LC88FC2D0BUTJ-2H

Loading...

Obsolete

CAD Model

Pb

A

H

P

TQFP-100

3

260

JTRAY

900

N

16

256K x 8 (Flash)

24K x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :