feedback
Rate this webpage

Need
Support?


LC88F52H0A: 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM

Overview
Specifications
Datasheet: 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM
Rev. 0 (213.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The LC88F52H0A is a 16-bit microcontroller that, centered around an Xstromy16 MCU, integrates a number of hardware features such as 512K-Byte flash ROM (onboard programmable), 24K-Byte RAM, eight 16-bit timers, a base timer serving as a time-of-day clock, a real time clock, two synchronous SIO interfaces with automatic transmission capability, two single master I2C/synchronous SIO interface, a slave I2C/synchronous SIO interface, four asynchronous SIO (UART) interfaces, a 16-channel, 12-bit resolution AD converter, 8-bit resolution DA converter, four multi frequency 12-bit PWM modules, a watchdog timer, a system clock frequency divider, a 59-source (32 modules) 14-vector interrupt feature, and an on-chip debugger.
Features
 
  • Single-master I2C/synchronous SIO x 2
  • 12/8-bit resolution 16 channels AD converter
  • DA converter
  • Multifrequency 12-bit PWM x 4
  • System clock divider circuit
  • On-chip debugger function
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC88F52H0AU-TQFP-H Active, Not Rec
Pb-free
Halide free
16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM TQFP-100 932AY 3 Tray JEDEC 90  
LC88F52H0AUTE-2H Active
Pb-free
Halide free
16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM TQFP-100 932AY 3 Tray JEDEC 90 $7.9998
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Datasheet: 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM
Rev. 0 (213.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Bits ROM (bits) RAM (bits) Bus Cycle Time Min (µs) Instruction Cycle Time Min (µs) Interrupts I/O Ports ADC Timers PWM Outputs VDD Min (V) VDD Max (V) Package Type
 Pb-free 
 Halide free 
 Active     16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM   16   512K x 8 (Flash)   24K x 8   0.083   0.083   59 sources 14 vector address   90   12/8-bit x 16 channel   16-bit x 8   4   2.5   5.5   TQFP-100 
Datasheet: 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM
Rev. 0 (213.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
932AY   
Previously Viewed Products
Clear List

Associated Products
  Do you also need Voltage Supervisors?