Product Description
The LC87F5LP6A is an 8-bit microcontroller centered around a CPU core that operates with a minimum bus cycle time of 83 ns and integrate an extensive set of peripheral functions on a single chip. These peripheral functions include a high-functionality 16-bit timer/counter that can be divided and used as two 8-bit timers, 8-bit timers with internal prescalers, a clock time base timer, a synchronous SIO circuit that features an automatic transfer function, an asynchronous or synchronous SIO circuit, a 12-bit PWM output circuit, 12/8-bit resolution selection function, a remote control receiver circuit, a high-speed clock counter, a system clock divider, an internal reset circuit, and an extensive set of interrupt sources.
|
Features |
| |
|
-
Flash ROM : 262144 x 8-bits
|
|
|
-
Minimum bus cycle time of 83.3 ns (12 MHz)
|
-
Minimum instruction cycle time of 250 ns (12 MHz)
|