Product Description
The LC87F2J32A is an 8-bit microcontroller centered around a CPU core that operates with a minimum bus cycle time of 83 ns and integrates an extensive set of peripheral functions on a single chip. These peripheral functions include a high-functionality 16-bit timer/counter that can be divided and used as two 8-bit timers, 8-bit timers with internal prescalers, a clock time base timer, a synchronous SIO circuit that features an automatic transfer function, an asynchronous or synchronous SIO circuit, a 12-bit PWM output circuit, 12/8-bit resolution selection function, a remote control receiver circuit, a high-speed clock counter, a system clock divider, an internal reset circuit, and an extensive set of interrupt sources.
|
Features |
| |
|
|
|
-
High Speed multiplier/divider circuit: 24x16, 24÷16, 16x8, 16÷8
|
-
Infrared remote controller reception circuit
|
|
|
-
System clock divider circuit
|
|
|
-
12 bits/8 bits AD converter resolution selectable 12 bits x 14 channels AD converter
|