Product Description
The LC87F1L16A is an 8-bit microcomputer that, integrates on a single chip a number of hardware features such as 16K-byte flash ROM, 2048-byte RAM, an on-chip debugger, a 16-bit timer/counter, a 16-bit timer, four 8-bit timers, a base timer serving as a time-of-day clock, a synchronous SIO interface with automatic data transfer capabilities, an asynchronous/synchronous SIO interface, a UART interface, 2 channels of full-speed USB interface (host control function), a 12-channel AD converter, 2 channels of 12-bit PWM, a system clock frequency divider, and an interrupt feature.
|
Features |
| |
|
-
Flash ROM : 16384 x 8 bits
Capable of on-board programming with a wide range of supply voltages : 3.0 to 5.5V Block-erasable in 128 byte units Writes data in 2-byte units
|
|
|
-
Package Form
SQFP48(7x7) : Lead-/Halogen-free type
|
-
Bus Cycle Time :
83.3ns (When CF=12MHz) Note : The bus cycle time here refers to the ROM read speed.
|
-
Minimum Instruction Cycle Time (tCYC) :
250ns (When CF=12MHz)
|