feedback
Rate this webpage

Need
Support?


LC87F0A08A: 8-bit Microcontroller with 8K-byte Flash ROM and 256-byte RAM, 36-pin

Overview
Specifications
Datasheet: 8-bit Microcontroller with 8K-byte Flash ROM and 256-byte RAM, 36-pin
Rev. 1 (165.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The LC87F0A08A is an 8-bit microcontroller that, centered around a CPU running at a minimum bus cycle time of 12ns, integrates on a single chip a number of hardware features such as 8K-byte flash ROM, 256-byte RAM, an on-chip debugger, a sophisticated 16-bit timer/counter, a 16-bit timer/counter, a 16-bit timer with a prescaler, a base timer serving as a realtime clock, an asynchronous/synchronous SIO interface, a 12-bit 8-channel AD converter with 12-/8-bit resolution selector, a 20X amplifier, constant-voltage detect interrupt, a comparator, a system clock frequency divider, an internal reset circuit, and a 16-source 9-vector interrupt feature.
Features
 
  • Flash ROM :
    8192 x 8 bits
    Capable of on-board programming with a wide range of supply voltage 2.7 to 5.5V
    Block-erasable in 128-byte units
    Writes data in 2-byte units
  • RAM : 256 x 9 bits
  • Minimum Bus Cycle Time :
    125ns (8MHz at VDD=2.5V to 5.5V)
    250ns (4MHz at VDD=2.5V to 5.5V)
    Note: The bus cycle time here refers to the ROM read speed.
  • Minimum Instruction Cycle Time (tCYC) :
    375ns (8MHz VDD=2.5V to 5.5V)
    750ns (4MHz VDD=2.5V to 5.5V)
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC87F0A08AU-EB-TLM-H Active
Pb-free
Halide free
8-bit Microcontroller with 8K-byte Flash ROM and 256-byte RAM, 36-pin LQFP-36 / QFP-36 561AV 3 Tape and Reel 1000 $2.5333
LC87F0A08AUEB-NH Last Shipments
Pb-free
Halide free
8-bit Microcontroller with 8K-byte Flash ROM and 256-byte RAM, 36-pin LQFP-36 / QFP-36 561AV 3 Tray JEDEC 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Datasheet: 8-bit Microcontroller with 8K-byte Flash ROM and 256-byte RAM, 36-pin
Rev. 1 (165.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Bits ROM (bits) RAM (bits) Bus Cycle Time Min (µs) Instruction Cycle Time Min (µs) Interrupts I/O Ports ADC Timers PWM Outputs VDD Min (V) VDD Max (V) Package Type
 Pb-free 
 Halide free 
 Active     8-bit Microcontroller with 8K-byte Flash ROM and 256-byte RAM, 36-pin   8   8K x 8 (Flash)   256 x 9   0.125   0.375   16 sources, 9 vector address   30   12/8-bit x 8 channel   16-bit x 3   0   2.5   5.5   LQFP-36 / QFP-36 
Previously Viewed Products
Clear List

Associated Products
  Do you also need Voltage Supervisors?