Digital Servo Processor LSI for Compact Disc Player with integrated RF Amplifier

Favorite

Overview

The LC78615E integrates RF signal processor for CD-DA/R/RW, servo control, EFM signal processing and playback controller (Sequencer : 8-bit CPU). It is possible to make CD player system using with micro controller and driver IC’s with less components.

  • Car Audio System
  • Home Audio System
  • CD Player System
  • RF signal processing for CD-DA/R/RW, servo control and EFM signal processing
  • Outputs CDDA, CDROM data
  • Outputs CD-TEXT decoded data using the serial interface or Serial communication line with external main controller
  • CD playback system is realized with simple macro commands by the external controller because of the internal Sequencer (8-bit CPU)
  • Operating Voltage : 3.3V (typ)
  • Operating Temperature : -40°C to +85°C
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
Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC78615E-01US-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFP-64 / QIP-64E

3

260

FTRAY

300

N

-

-

-

-

3

3.6

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :