feedback
Rate this webpage

Need
Support?


LC72725KV: RDS Demodulator

Overview
Specifications
Datasheet: RDS(RBDS) Demodulation IC
Rev. 1 (95.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
This device implements the signal processing required by the European Broadcasting Union RDS (Radio Data System) standard and by the US NRSC (National Radio System Committee) RBDS (Radio Broadcast Data System) standard. It includes a band-pass filter, demodulator and data buffer on chip. RDS data can be read out from this on-chip data buffer by external clock input in slave operation mode.
Features
 
  • Bandpass filter: switched capacitor
  • RDS demodulation: 57 kHz carrier and RDS data clock regeneration, biphase decode, differential decode
  • Buffer: 128 bit (approx 100 ms); can be restored in on-chip data buffer RAM
  • Master or slave output mode can be selected
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC72725KV-MPB-E Lifetime
Pb-free
RDS Demodulator SSOP-16 565AM 3 Fan-Fold 90 $1.3333
LC72725KV-TLM-E Active
Pb-free
RDS Demodulator SSOP-16 565AM 3 Tape and Reel 2000 $0.7381
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Datasheet: RDS(RBDS) Demodulation IC
Rev. 1 (95.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Function Control Type fs Max (kHz) Power Dissipation Max (mW) Supply Voltage Min (V) Supply Voltage Max (V) Operating Temp Min (°C) Operating Temp Max (°C) Package Type
 Pb-free   Active     RDS Demodulator   RDS Demodulator       100   3   5.5   -40   85   SSOP-16 
Previously Viewed Products
Clear List