feedback
Rate this webpage

Need
Support?


LC03-6: Low Capacitance Transient Voltage Suppressor for High Speed Data Interfaces

Overview
Specifications
Datasheet: Low Capacitance Surface Mount TVS for High-Speed Data Interfaces
Rev. 4 (79.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The LC03-6 transient voltage suppressor is designed to protect requipment attached to high speed communication lines from ESD, EFT, and lighting.
Features
 
  • SO-8 Package
  • Peak Power - 2000 Watts 8 x 20 µS
  • ESD Rating:
    IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000-4-4 (EFT) 40 A (5/50 ns)
    IEC 61000-4-5 (lighting) 23 (8/20 µs)
  • UL Flammability Rating of 94V-0
  • Pb-Free Package is Available
Applications
  • High Speed Communication Line Protection
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC03-6R2G Active
Pb-free
Low Capacitance Transient Voltage Suppressor for High Speed Data Interfaces SOIC-8 751-07 1 Tape and Reel 2500 $0.6667
LC03-6R2 Last Shipments
Low Capacitance Transient Voltage Suppressor for High Speed Data Interfaces SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Low Capacitance Surface Mount TVS for High-Speed Data Interfaces
Rev. 4 (79.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 Pb-free   Active     Low Capacitance Transient Voltage Suppressor for High Speed Data Interfaces 
 Ethernet (10/100, Gigabit) 
 T1/E1, T3/E3 
 2   Unidirectional   25   6   5   20   2000   SOIC-8 
Previously Viewed Products
Clear List