Product Description
The LB1948MC is a two-channel low saturation voltage forward/reverse motor driver IC. It is optimal for motor drive in 12V system products and can drive either two DC motors, one DC motor using parallel connection, or a two-phase bipolar stepping motor with 1-2 phase excitation mode drive.
|
Features |
|
Benefits |
| |
| |
| |
|
-
20 V max operating voltage
|
|
-
Good safety margin for driving 12V motors
|
-
Zero current drawn in standby mode
|
|
|
|
|
|
|
-
Built-in spark killer diode
|
|
|
-
Built-in thermal shutdown circuit
|
|
|
-
Miniature package: MFP-10SK (6.2mm 5.0mm)
|
|
|
-
Low saturation voltage: VO(sat) = 0.5V (typical) at IO = 400mA
|
|
|
-
Supports parallel connection: IO max = 1.6A, VO(sat) = 0.6V (typical) at IO = 800mA
|
|
|
|
Applications |
|
End Products |
|
|
|
- Refrigerator
- Thermal printers
- POS terminal
- Hot-water supplies
- Time Recorder
- Label Printer
- Vacuum cleaner
- POS Printer
- TOY
|