feedback
Rate this webpage

Need
Support?


LB1205: Darlington Driver, High-Voltage, Large-Current

Overview
Specifications
Datasheet: High-Voltage, Large-Current Darlington Driver
Rev. 0 (151kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The LB1205 is a 4-unit, high withstand voltage (65V), large-current (1.5A) Darlington driver array with input low active configuration and sync output.
Features
 
  • 4-unit, high withstand voltage design (65V), large-current (1.5A) Darlington driver.
  • PNP input type (low active)
  • On-chip spark killer diodes
  • On-chip input protection diodes
  • Capable of being driven directly from 5V operated CMOS, TTL.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LB1205-E Last Shipments
Pb-free
Darlington Driver, High-Voltage, Large-Current PDIP16 / DIP16J (300 mil) 646AR NA Fan-Fold 25  
LB1205-L-E Active
Pb-free
Darlington Driver, High-Voltage, Large-Current PDIP16 / DIP16J (300 mil) 646AR NA Tube 1000 $1.2133
LB1205L-E Last Shipments
Pb-free
Darlington Driver, High-Voltage, Large-Current PDIP16 / DIP16J (300 mil) 646AR NA Fan-Fold 25  
LB1205Z-E Active
Pb-free
Darlington Driver, High-Voltage, Large-Current PDIP16 / DIP16J (300 mil) 646AR NA Tube 1000 $2.1743
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Datasheet: High-Voltage, Large-Current Darlington Driver
Rev. 0 (151kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free   Active     Darlington Driver, High-Voltage, Large-Current                                  PDIP16 / DIP16J (300 mil) 
 Pb-free   Active     Darlington Driver, High-Voltage, Large-Current                                  PDIP16 / DIP16J (300 mil) 
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?