feedback
Rate this webpage

Need
Support?


LA72730: Audio/Video Switch for TV

Datasheet: Audio/Video Switch for TV
Rev. 0 (108.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
LA72730 is an Audio/Video switch for TV with audio ALC circuit (4-Ch Stereo, 4-Ch Video)
Features
 
  • Audio:
    Can switch 4 channels x 2
    ALC output
    4 dB amplifier monitor output
  • Video:
    Can switch 4 channels x 2
    6 dB amplifier
  • I2C control
Applications   End Products
  • Audio and Video Switching
 
  • LCD TVs
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LA72730-N-E Lifetime
Pb-free
Audio/Video Switch for TV PDIP-28 646AY NA Fan-Fold 22 $0.462
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (2016-05-06 15:31) : 92
Mouser   (2016-05-05 00:00) : <1K
Previously Viewed Products
Clear List

Associated Products
  Do you also need Display Controllers?