Single-Phase Full-Wave BTL Fan Motor Driver

Overview

The LA6587FA is single-phase bipolar fan motor is driven, through BTL output linear drive, at high efficiency, low power, and low sound by suppressing the reactive power. Lock protection, rotary signal (FG, 1/2FG) circuits are incorporated, which is optimum for the notebook PC, consumer equipment power supply, car audio system, CPU cooler, etc. that require high reliability and low noise.

  • Consumer equipment power supply
  • CPU cooling system
  • Car audio system
  • White goods
  • Notebook PC
  • Car audio
  • Single-phase full-wave linear drive by BTL output (gain resistance 1kΩ-360kΩ, 51dB)
  • Low-voltage operation possible, with wide operating voltage range (2.2 to 14.0V)
  • Low saturation output (Upper + lower saturation voltage : VOsat (total) = 1.1Vtyp, IO = 100mA)
  • Built-in lock protection and automatic reset circuits
  • Built-in FG & 1/2FG outputs
  • Built-in Hall bias (VHB = 1.5V)
  • Thermal protection circuit
  • Extra-small package (MSOP10)

Tools and Resources

Product services, tools and other useful resources related to LA6587FA

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.