feedback
Rate this webpage

Need
Support?


L88M05T: Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A

Overview
Specifications
Datasheet: 17V, 5V / 0.5A Low Dropout Voltage Regulator
Rev. 0 (555kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The L88M05T is low dropout linear voltage regulator IC with output current of 0.5 A. Because they can operate with a low input-output voltage difference, they contribute to smaller and more efficient set power supplies, and are optimum for audio-visual and office automation equipment.
Features
 
  • Output voltage : 5V
  • 500 mA output current
  • Low minimum input-output voltage differential (0.4V typ) enables to save energy and miniaturize transformer size.
  • Set size can be miniaturized with compact TP-3H power package.
  • Surface mounting on board permits allowable power dissipation to be raised.
  • Enhanced mount flexibility with range of formed products.
Applications
  • Audio-visual equipment
  • Office automation equipment
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
L88M05T-E Lifetime
Pb-free
Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A IPAK / TP3H 369AF NA Bulk Bag 500 $1.1688
L88M05T-TL-E Lifetime
Pb-free
Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A IPAK / TP3H 369AF NA Tape and Reel 700 $1.1688
L88M05TL-FA-E Lifetime
Pb-free
Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A IPAK / TP3H 369AF NA Bulk Bag 500 $0.684
L88M05TL-LR-E Lifetime
Pb-free
Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A IPAK / TP3H 369AF NA Bulk Bag 500 $0.684
L88M05TL-TL-E Active
Pb-free
Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A IPAK / TP3H 369AF NA Tape and Reel 700 $0.684
L88M05TLL-E Lifetime
Pb-free
Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A IPAK / TP3H 369AF NA Bulk Bag 500 $0.9706
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Datasheet: 17V, 5V / 0.5A Low Dropout Voltage Regulator
Rev. 0 (555kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free   Active     Linear Voltage Regulator (LDO), 17 V, 5 V / 0.5 A   Single   Positive   5   0.5   17   0.4   2   65   40   IPAK / TP3H 
Previously Viewed Products
Clear List