Dual Operational Amplifier

Favorite

Overview

The L272 and L272A are high-power dual operational amplifiers provided in a MDIP 8-lead package. The operational amplifier is designed for low-impedance loads and delivers output current up to 0.7 A. The L272A offers tighter specifications for input bias current, input offset voltage, and input offset current. The L272 and L272A can be used in a wide range of applications, including power supply, VCR, monitor, servo amplifier, compact disc, etc.

  • This product is general usage and suitable for many different applications.
  • Output Current up to 0.7 A
  • Operates at Low Voltage (VS(MIN) = 4 V)
  • Low Saturation Voltage (Ip = 0.5 A, VO = 1.5 V)
  • Thermal Shutdown (TSD = 160°C)
  • Ground Compatible Inputs
  • Large Common Mode & Differential Mode Range
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

L272AM

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

N

No

2

4

28

4

69

0.35

1

-

-

10

100000

75

Bipolar

-40 to 85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :