500 mA, 30 V NPN Darlington Bipolar Junction Transistor

Favorite

Overview

500 mA, 30 V NPN Darlington Bipolar Junction Transistor

  • This product is general usage and suitable for many different applications.
  • Collector-Emitter Voltage : VCES= 30 V
  • Collector Power Dissipation: PC (max) = 625 mW
  • High Gain Devices
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

KSP13BU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

NPN

0.5

30

1.5

10

-

125

$0.0487

More Details

KSP13TA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

0.5

30

1.5

10

-

125

$0.0485

More Details

Show More

1-25 of 25

Products per page

Jump to :