NPN Silicon Darlington Transistor

Favorite

Overview

Designed for general-purpose power and switching, such as output or driver stages in applications.

  • This product is general usage and suitable for many different applications.
  • D-PAK for Surface Mount Applications
  • High DC Current Gain
  • Built-in a Damper Diode at E-C
  • Lead Formed for surface Mount Applications (No Suffix)
  • Straight Lead (I-PAK, "-I" Suffix)
  • Electrically Similar to Popular TIP122
  • Complementary to KSH127
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSH122ITU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

NPN

General Purpose

4

8

100

100

5

4.5

2.8

1000

12000

-

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :