NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Collector-Base Voltage: VCBO= 300 V
  • Collector Current: IC= 6 A
  • Collector Dissipation: PC= 40 W (TC=25°C)B/W TV Horizontal Deflection Output
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSD363RTU

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

General Purpose

1

6

120

300

8

1.5

-

40

80

10

40

$0.3197

More Details

KSD363YTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

General Purpose

1

6

120

300

8

1.5

-

120

240

10

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :