NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Complement to KSA643
  • Collector Dissipation : PC =500mW
  • Suffix “-C” means Center Collector (1. Emitter 2. Collector 3. Base)Low Frequency Power Amplifier
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSD261CGTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.4

0.5

20

40

5

-

-

200

400

-

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :