NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High Voltage : VCEO= 300 V
  • Low Reverse Transfer Capacitance : Cre= 1.8 pF at VCB = 30 V
  • Excellent Gain Linearity for low THD
  • High Frequency: 150 MHz
  • Full thermal and electrical Spice models are available
  • Complement to 2SA1381/KSA1381
  • Audio, Voltage Amplifier and Current Source
  • CRT Display, Video Output
  • General Purpose Amplifier
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSC3503DS

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

Y

NPN

General Purpose

0.6

0.1

300

300

5

1

-

60

120

150

7

$0.2075

More Details

KSC3503DSTU

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

Y

NPN

General Purpose

0.6

0.1

300

300

5

1

-

60

120

150

7

$0.2005

More Details

Show More

1-25 of 25

Products per page

Jump to :