NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Very small size to assure good space factor in Hybrid IC applications
  • fT=600MHz (TYP.)IC =1mA
  • COB =1pF (TYP.) at VCB=6V
  • NF =3dB (TYP.) at f=100MHzHigh Frequency Amplifier
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

KSC2223YMTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

NPN

0.02

20

90

180

0.15

400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :