PNP Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Low Collector-Emitter Saturation Voltage
  • Large Collector Current
  • High Power Dissipation: PC= 1.3 W (Ta=25°C)
  • Complement to KSD1691
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSB1151YS

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

Y

PNP

General Purpose

0.3

5

60

60

7

1.2

-

160

320

-

1.3

$0.3304

More Details

KSB1151YSTU

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

Y

PNP

General Purpose

0.3

5

60

60

7

1.2

-

160

320

-

1.3

$0.3612

More Details

Show More

1-25 of 25

Products per page

Jump to :