PNP Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High Voltage : VCEO = -300 V
  • Low Reverse Transfer Capacitance : Cre = 2.3 pF at VCB = -30 V
  • Excellent Gain Linearity for low THD
  • High Frequency: 150 MHz
  • Full thermal and electrical Spice models are available
  • Complement to 2SC3503/KSC3503
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSA1381ESTU

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.6

0.1

300

300

5

1

-

100

200

150

1.2

$0.2667

More Details

Show More

1-25 of 25

Products per page

Jump to :