Linear CCD Image Sensor

Favorite

Overview

EOL has been announced for this device

The KLI−8023 Image Sensor is a multispectral, linear solid state image sensor for color scanning applications where ultra-high resolution is required.

The imager consists of three parallel linear photodiode arrays, each with 8,000 active photosites for the output of red, green, and blue (R, G, B) signals. This device offers high sensitivity, high data rates, low noise and negligible lag. Individual electronic exposure control for each color allows the KLI−8023 sensor to be used under a variety of illumination conditions. The imager can be operated in an Extended Dynamic Range mode for the most demanding applications.

  • Medical Imaging
  • Digitization
  • Photography
  • 12 Line Spacing between Color Channels
  • Single Shift Register per Channel
  • High Off-Band Spectral Rejection
  • Dark Reference Pixels Provided
  • Anti-Reflective Glass
  • Wide Dynamic Range, Low Noise
  • Dual Dynamic Range Mode Operation
  • No Image Lag
  • Electronic Exposure Control
  • High Charge Transfer Efficiency
  • Two-Phase Register Clocking
  • 74 ACT Logic Compatible Clocks
  • 6 MHz Maximum Data Rate
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

KLI-8023-AAA-ED-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

TUBE

1

N

Linear CCD

-

-

-

-

-

Analog

Mono

Price N/A

More Details

KLI-8023-AAA-ER-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Linear CCD

-

-

-

-

-

Analog

Mono

Price N/A

More Details

KLI-8023-RAA-ED-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

TUBE

1

N

Linear CCD

-

-

-

-

-

Analog

RGB

Price N/A

More Details

KLI-8023-SAA-ED-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

TUBE

1

N

Linear CCD

-

-

-

-

-

Analog

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :