Linear CCD Image Sensor

Favorite

Overview

EOL has been announced for this device

The KLI-2113 Image Sensor is a high dynamic range, multispectral, linear CCD image sensor ideally suited for demanding color scanner applications.

The imager consists of three parallel 2098-element photodiode arrays—one for each primary color. The KLI-2113 sensor offers high sensitivity, a high data rate, low noise and negligible lag. Independent exposure control for each channel allows color balancing at the front end. CMOS-compatible 5V clocks, and single 12V DC supply are all that are required to drive the KLI-2113 sensor, simplifying the design of interface electronics.

  • Digitization
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • High Resolution
  • Wide Dynamic Range
  • High Sensitivity
  • High Operating Speed
  • High Charge Transfer Efficiency
  • No Image Lag
  • Electronic Exposure Control
  • Pixel Summing Capability
  • Up to 2.0V peak-peak Output
  • 5.0V Clock Inputs
  • Two-Phase Register Clocking
  • On-chip Dark Reference
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

KLI-2113-AAA-ER-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-28

NA

0

TUBE

1

N

Linear CCD

-

-

-

-

-

Analog

Mono

Price N/A

More Details

KLI-2113-AAB-ED-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-28

NA

0

TUBE

1

N

Linear CCD

-

-

-

-

-

Analog

Mono

Price N/A

More Details

KLI-2113-RAA-ED-AA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-28

NA

0

TUBE

1

N

Linear CCD

-

-

-

-

-

Analog

RGB

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :