Interline Transfer CCD Image Sensor, 2.1 MP

Favorite

Overview

EOL has been announced for this device

The KAI-2093 Image Sensor is a high-performance multi-megapixel image sensor designed for a wide range of medical imaging and machine vision applications.

The 7.4 µm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The split horizontal register offers a choice of single or dual output allowing either 15 or 30 frame per second (fps). The architecture allows for either progressive scan or interlaced readout. The imager features 5V clocking to facilitate camera design. The vertical overflow drain structure provides antiblooming protection, and enables electronic shuttering for precise exposure control.

  • Intelligent Transportation Systems
  • Machine Vision
  • Surveillance
  • Progressive scan (non-interlaced)
  • HCCD and output amplifier capable of 40 MHz operation
  • 5 V HCCD clocking
  • Single or dual video output operation
  • 28 light shielded reference columns per output
  • Only 2 vertical CCD clocks and 2 horizontal CCD clocks
  • Electronic shutter
  • Low Dark Current
  • Antiblooming protection
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

KAI-2093-ABA-AA-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

WCAR

1

N

Interline CCD

2.1

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

KAI-2093-ABA-CB-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Interline CCD

2.1

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

KAI-2093-ABA-CB-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Interline CCD

2.1

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

KAI-2093-ABA-CP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Interline CCD

2.1

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :