Interline Transfer CCD Image Sensor, 10.7 MP

Favorite

Overview

EOL has been announced for this device

The KAI-11002 Image Sensor is a high-performance 11-million pixel sensor designed for professional digital still camera applications. The 9.0 μm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The two high-speed outputs and binning capabilities allow for 1-3 frames per second (fps) video rate for the progressively scanned images. The vertical overflow drain structure provides antiblooming protection and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.

  • Digitization
  • Intelligent Transportation Systems
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • Scientific
  • Surveillance
  • High resolution
  • High sensitivity
  • High dynamic range
  • Low noise architecture
  • High frame rate
  • Binning capability for higher frame rate
  • Electronic shutter

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

KAI-11002-AAA-CP-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-AAA-CP-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-AAA-CR-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-AAA-CR-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-ABA-CD-B0

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-ABA-CD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-ABA-CD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-ABA-CP-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-ABA-CP-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-ABA-CR-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-ABA-CR-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Mono

Price N/A

More Details

KAI-11002-FBA-CD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Bayer Color

Price N/A

More Details

KAI-11002-FBA-CD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-40

NA

0

JWLCS

1

N

Interline CCD

10.7

5

35 mm

Electronic

9.0 x 9.0

Analog

Bayer Color

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :