Interline Transfer CCD Image Sensor, 8.1 MP

Favorite

Overview

EOL has been announced for this device

The KAI-08052 image sensor is an 8-megapixel, 4/3" optical format CCD that provides increased Quantum Efficiency (particularly for NIR wavelengths) compared to members of the standard 5.5 µm family.

The sensor shares the same broad dynamic range, excellent imaging performance, and flexible readout architecture as other members of the 5.5 µm pixel family. But QE at 820 nm has been approximately doubled compared to existing devices, enabling enhanced sensitivity without a corresponding decrease in Modulation Transfer Function (MTF).

The KAI-08052 is available with the Sparse Color Filter Pattern, which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

The KAI-08052 is drop-in compatible with the KAI-08051 image sensor, simplifying adoption by camera manufacturers currently working with the KAI-08051.

  • Scientific and Medical Imaging
  • Intelligent Transportation Systems
  • Machine Vision
  • Industrial Camera
  • Increased QE, with 2x improvement at 820 nm
  • Bayer Color, Sparse Color, and Monochrome configurations
  • Progressive Scan Readout
  • High Sensitivity, Low Noise architecture
  • Excellent Smear Performance
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAI-08052-ABA-JD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JWLCS

1

N

Interline CCD

8.1

16

4/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAI-08052-ABA-JP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JWLCS

1

N

Interline CCD

8.1

16

4/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :